IESNA:LM-63-2002
[TEST]P243495
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H795D830-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3091
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.3125 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1078 1160.8 1263.7 1362.3 1484.6 1592 1705.5 1804.1 1868.3 1899.1
1870.1 1768 1622.8 1429.2 1252.3 1060.4 917 810.5 708.4 622.2
552.7 497.2 450.6 404.8 359.9 320.3 279 243.8 207.7 175.1
139.9 109.1 78.3 51.9 29.9 10.6 0
1078 1157.2 1262.8 1371.5 1488.1 1600.3 1696.7 1804.1 1873.2 1900
1874.9 1779.9 1616.6 1445.9 1252.3 1072.3 922.3 810.1 707.5 630.1
556.2 499.4 449.3 404.8 363 320.3 281.6 243.8 209 173.4
139 107.8 77.9 52.8 28.6 10.6 0
1078 1155.5 1256.2 1369.3 1482 1589.3 1702.4 1793.5 1860.8 1895.6
1873.6 1790 1643.9 1465.3 1276.9 1100.5 952.2 822.4 720.3 635.8
568.5 506.9 454.1 409.2 364.8 323.4 281.6 246 208.1 174.2
142.1 109.1 78.8 53.2 29.9 11 0
1078 1153.3 1256.7 1362.3 1471.9 1579.7 1678.7 1778.1 1844.6 1882
1872.7 1794.4 1657.5 1497.4 1316.5 1131.3 978.2 845.7 744.1 654.3
577.3 518.3 461.6 414.5 370.1 325.2 285.1 247.7 210.3 176.4
141.2 110 79.6 54.1 29.9 11.4 0
1078 1152.8 1248.3 1350 1460.9 1553.7 1660.2 1758.7 1821.2 1863
1863 1804.9 1693.6 1540.1 1361.9 1186.7 1034.9 891.5 776.6 681.1
607.2 535.5 476.5 422.9 377.1 334.4 293.1 252.1 213 177.8
143.4 110.9 80.1 53.7 29.9 11.4 0
1078 1150.6 1239.1 1336.8 1435.3 1534.8 1642.1 1724.9 1786 1833.1
1845.9 1805.8 1715.2 1590.2 1422.1 1244.8 1095.2 945.2 824.2 721.6
635.4 560.1 497.2 440 389.9 343.7 300.1 257 217.8 180.8
146.1 113.1 83.6 55.4 32.1 12.8 0
1078 1146.2 1232 1322.7 1416.9 1516.3 1595.1 1677.8 1748.6 1794.8
1815.1 1796.6 1730.6 1628.1 1485.5 1328.4 1165.2 1020.8 889.7 778
680.7 596.2 523.6 466 409.2 357.7 311.1 266.7 224.8 185.2
150 116.2 84.5 56.3 31.7 12.3 0
1078 1140.1 1223.2 1310.4 1396.2 1474.9 1552.8 1631.1 1698 1745.5
1769.3 1768.9 1728.8 1656.2 1537.9 1397.9 1254 1108 976.8 847.5
743.2 653.9 567.6 500.7 436.5 381.1 328.7 280.3 236.3 194
156.6 120.1 88.4 59 33.4 13.2 0
1078 1132.2 1206.1 1278.7 1361.9 1438.9 1511.9 1585.8 1637.7 1681.7
1711.2 1721.3 1701.5 1653.6 1570 1465.3 1331.5 1198.6 1069.7 936.8
819.8 722.9 627.9 549.1 477.4 413.2 355.1 302.7 252.6 207.2
166.8 127.2 91.5 61.6 35.2 15 0
1078 1123.8 1191.6 1261.1 1331.9 1401 1465.3 1524.7 1566.5 1605.2
1634.7 1649.2 1643 1615.3 1560.3 1485.5 1381.2 1269 1149.8 1026.6
913.9 804.8 706.7 619.1 534.6 464.2 391.6 331.8 277.7 227.5
180.8 136.4 98.6 65.1 37 15 0
1078 1123.8 1181.4 1246.6 1305.5 1362.7 1425.2 1467.9 1502.2 1537.9
1562.1 1568.2 1566 1551.1 1515 1462.2 1384.3 1302 1201.7 1096.5
989.6 883.1 778.8 682.9 598 513.5 437.8 373.6 308.5 249.9
198 151.8 106 70.8 40.9 16.3 0
1078 1121.2 1170.9 1225.9 1280.9 1331.9 1371.1 1416 1445.9 1469.7
1482 1482.4 1480.2 1466.1 1434.5 1394 1342.9 1273 1198.2 1115.4
1016.9 925.4 825.9 734.4 640.7 555.7 474.3 402.6 330.9 273.3
213.8 161.5 114.8 76.1 42.2 16.3 0
1078 1116.3 1160.3 1206.1 1246.6 1290.6 1319.2 1354.4 1378.1 1399.7
1396.6 1394.9 1383.4 1367.6 1332.8 1298.9 1253.6 1204.3 1135.7 1064.4
990 903.8 814.9 733.5 648.1 567.2 488.9 410.5 340.1 277.2
219.6 166.3 117 76.6 43.1 16.7 0
1078 1112.8 1144.9 1182.3 1215.3 1244.8 1265 1300.7 1300.7 1314.3
1315.2 1298.5 1281.8 1256.7 1221.5 1185.8 1142.3 1089.9 1034 970.2
902 832.1 754.2 679.8 604.1 527.1 456.3 388.5 324.7 261.8
207.2 159.3 113.1 72.2 40 16.3 0
1078 1102.7 1130.8 1156.4 1179.7 1200.4 1212.2 1237.3 1229 1239.5
1224.6 1208.7 1183.6 1153.7 1115.4 1075 1027 977.7 922.7 861.6
803.5 735.3 670.6 608.1 538.6 475.7 410.1 352.5 291.7 238.9
189.6 143.9 102.5 67.3 37 15 0
1078 1096.5 1115 1131.7 1147.1 1156.8 1162.1 1174.8 1164.7 1159
1144 1122.5 1097.8 1060.4 1027 979.5 931.5 877.8 826.8 766.9
711.5 651.7 594.9 534.2 480.1 418 366.1 315.9 263.6 216.5
171.2 132.9 92.8 59.8 34.3 14.1 0
1078 1090.8 1100.9 1111 1115.9 1116.3 1119.8 1106.6 1103.6 1085.1
1073.2 1045.9 1019.5 981.7 945.2 902 853.2 803.9 750.7 699.6
642.4 590.9 534.2 482.7 431.7 378.4 328.7 283.4 239.8 196.7
157.1 120.6 86.2 56.3 31.2 13.2 0
1078 1085.5 1089.5 1089.5 1087.7 1081.6 1074.5 1058.7 1045.9 1022.6
1002.8 976.4 946.9 914.8 879.2 840 794.7 747.1 697.4 647.3
599.3 544.7 494.6 444.9 397.3 352 306.3 264.9 223.1 184.4
147.8 114.4 81 52.8 30.4 12.8 0
1078 1079.8 1076.7 1069.2 1059.6 1047.2 1030.1 1010.3 990.5 968
942.5 917 885.3 853.6 817.6 781.9 740.5 702.3 656.1 610.3
561.5 514.8 467.3 422.4 377.1 336.6 291.7 252.1 213 176.9
141.7 108.7 77.9 51.5 29.5 13.6 0
1078 1073.6 1062.6 1049.4 1034.9 1015.6 997.1 970.7 948.7 918.8
892.8 861.1 834.3 799.1 768.7 730.9 697 657.4 617.8 575.1
535.5 489.3 447.1 404.8 365.2 323.4 281.6 243.3 207.7 170.7
138.6 107.4 77.4 51 28.6 12.3 0
1078 1065.7 1048.1 1030.1 1009.4 985.2 960.1 935 907.3 879.6
849.2 819.3 789.8 758.6 724.7 690.4 655.6 620 579.9 546.1
507.3 468.6 427.7 391.2 352.5 314.2 276.3 241.1 204.6 169.4
136.4 105.2 75.7 51 29.9 13.2 0
1078 1060.9 1035.4 1012 986.5 958.4 930.6 905.6 871.7 845.7
820.2 784.6 756.8 723.8 689.1 654.7 620.9 585.2 551.8 517.9
480.9 447.5 412.3 378 341.5 305.8 270.6 234.5 200.2 167.2
136.4 106 77.4 50.2 30.8 13.6 0
1078 1053.4 1025.7 996.2 968 938.1 909.1 880 851.4 823.7
791.2 760.3 728.2 693.9 659.6 626.1 593.6 561 526.7 495
462.9 431.2 398.2 364.3 332.2 297.9 263.1 231 198.9 165.4
136 105.6 77.4 52.4 30.4 15 0
1078 1049.9 1015.6 982.1 951.8 921.8 889.3 861.6 829.9 800
770 737.9 703.6 671.5 639.8 604.6 573.8 542.1 510.4 480.5
449.7 418.5 386.8 354.7 323.9 291.3 257.4 227.5 195.4 165.9
133.8 104.7 77.9 53.2 31.7 15 0
1078 1044.6 1006.8 968.9 935.9 904.7 875.6 841.3 814 784.6
749.8 715.9 682.9 649.9 616.9 585.7 555.3 526.7 495.9 467.7
437.8 408.3 377.1 347.6 316.4 286.5 256.1 224.8 193.2 166.3
134.2 106.9 79.6 55.4 33.4 16.3 0
1078 1035.8 994.4 956.6 921.4 887.1 862 825.5 794.2 766.1
730.4 694.8 663.5 632.7 601.1 571.1 543.4 514.8 486.7 458.5
429.5 401.7 374.9 344.5 315.5 285.1 254.3 224.8 195.4 165.9
135.1 106.9 80.1 58.5 35.6 17.2 0
1078 1029.6 983 943.4 907.8 873.4 841.3 812.7 780.2 748.5
713.3 679.8 647.3 616 587.4 563.2 534.6 506.5 481.4 454.5
429 400 372.3 343.2 314.6 285.1 258.3 227.9 197.1 167.6
140.8 112.2 84.5 60.3 37.4 18.5 0
1078 1023 973.3 931.1 894.1 862.4 829 797.3 766.1 732.2
697 668.4 636.3 606.3 581.7 555.3 531.1 504.7 479.2 453.7
425.9 400 373.6 347.6 320.3 290.9 261.8 234.5 205 175.1
144.8 117 89.8 63.4 40.5 20.2 0
1078 1020.4 970.2 926.2 889.3 854.1 825.5 789 755.5 723.4
691.3 658.3 629.7 603.3 576.9 553.1 528 505.1 480.1 455.4
429.9 404.8 378.9 353.8 327.8 299.2 270.2 242 213 183
152.7 123.6 96.8 69.5 44.9 23.3 0
1078 1021.3 966.3 922.7 884.9 851 814.5 784.1 751.1 717.2
681.6 652.1 626.6 600.2 576 552.7 529.3 507.8 482.7 458.9
434.3 412.7 386.8 362.1 336.6 310.7 281.2 253 223.5 193.2
162.4 133.3 103.4 76.6 50.6 25.5 0
1078 1018.6 962.8 921 878.7 844.8 811 777.5 745.4 705.8
677.6 648.1 620.9 596.7 574.7 553.1 531.1 508.2 485.8 466
442.7 420.2 397.3 375.8 350.3 323.4 294.8 267.1 236.7 205.9
176 145.2 114 84 55.9 29 0
1078 1015.1 960.6 914.8 876.1 842.2 805.7 772.7 738.8 704.5
669.7 642 620 597.1 575.5 554 534.2 512.6 491.9 472.1
451 431.2 409.7 388.1 362.6 336.6 309.3 282.5 251.7 220.4
189.2 157.1 122.3 92.8 60.7 32.6 0
1078 1016 958.4 912.2 873 840.4 802.2 766.1 729.5 696.1
668.4 642.4 616.9 596.2 575.5 556.2 536.8 517.5 498.1 479.2
461.6 440.9 420.2 399.5 376.7 351.6 325.2 296.6 266.7 234.1
200.6 166.3 131.1 98.1 65.1 34.3 0
1078 1014.2 957 907.8 869.9 833.8 793.4 761.7 728.7 695.2
664 637.1 616.9 598 576.4 557.5 539.9 521.4 503.8 485.8
468.2 450.6 430.8 411 389 364.3 338.8 309.3 279 245.1
209.9 173.4 136.8 100.8 66.4 35.2 0
1078 1013.8 952.6 906.4 866 831.6 793.4 761.2 726.9 693.9
662.7 637.6 615.6 598 578.2 559.7 541.7 524.5 507.8 490.6
474.3 456.7 438.7 419.8 396.9 372.7 348.1 318.1 285.6 253
218.7 178.6 143.4 106.9 68.6 36.5 0
1078 1012 952.2 906.4 866.8 829 793.4 759 721.2 689.1
661.8 638.5 617.3 596.2 578.6 561.5 543.4 525.8 510 495
478.3 461.6 443.1 424.2 402.6 380.2 353.8 323.9 291.7 258.7
221.8 183.5 145.2 105.6 70 37.4 0
1078 1012.9 950.4 902.9 865.1 826.4 785.9 758.6 725.1 689.9
658.3 636.3 615.1 596.7 578.2 559.7 543 527.1 510.4 494.6
477.9 463.8 447.1 425.9 403.9 381.9 354.7 326.5 295.7 261.4
223.5 183.9 149.6 107.4 70.4 37.8 0
